IESNA:LM-63-2002
[TEST]P941680
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5B-830-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 80 CRI, 3000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]25853
TILT=NONE
130 -1 1 37 11 1 1 1.5 1 0
1 1 182.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
2358.3 2343.5 2312.6 2285.8 2279 2281.7 2289.8 2304.6 2318 2322
2323.4 2343.5 2385.2 2453.7 2567.9 2729.2 2925.4 3161.9 3464.2 3824.4
4232.9 4732.8 5338.8 6028.1 6769.9 7566.8 8331.4 8687.5 8166.1 6310.3
3433.3 968.9 297 176 100.8 41.7 0
2358.3 2350.3 2318 2291.1 2284.4 2285.8 2293.8 2308.6 2320.7 2324.7
2327.4 2348.9 2389.2 2461.8 2573.3 2735.9 2934.8 3172.6 3483 3843.2
4265.1 4779.8 5410 6084.6 6839.8 7656.8 8405.3 8727.8 8084.1 6169.2
3273.4 908.4 287.6 161.3 94.1 37.6 0
2358.3 2347.6 2316.7 2288.4 2276.3 2277.7 2281.7 2289.8 2295.2 2300.5
2308.6 2331.4 2374.4 2443 2555.8 2705 2895.8 3121.6 3413.2 3769.3
4214.1 4770.4 5423.5 6149.1 6901.6 7699.8 8453.6 8846 8369 6663.7
3956.1 1459.3 389.7 193.5 114.2 44.3 0
2358.3 2342.2 2312.6 2281.7 2265.6 2261.6 2264.3 2265.6 2265.6 2275
2288.4 2314 2357 2424.2 2520.9 2663.3 2852.8 3083.9 3375.5 3730.3
4211.4 4786.5 5520.2 6346.6 7193.2 8023.6 8799 9237.1 8995.2 7734.7
5310.6 2569.3 774 282.2 137.1 43 0
2358.3 2342.2 2314 2281.7 2261.6 2257.5 2260.2 2260.2 2260.2 2271
2295.2 2318 2354.3 2412.1 2499.4 2631.1 2821.9 3059.8 3352.7 3726.3
4219.4 4876.5 5724.5 6728.3 7760.3 8684.8 9430.6 9903.6 9960 9315
7428.4 4468 1897.4 483.8 162.6 37.6 0
2358.3 2338.2 2309.9 2277.7 2256.2 2252.2 2256.2 2261.6 2261.6 2272.3
2297.8 2316.7 2344.9 2406.7 2499.4 2631.1 2816.5 3059.8 3358.1 3751.8
4266.5 4973.3 5922 7079 8253.4 9273.3 10020.5 10576.8 10918.1 10700.4
9274.7 6511.9 3118.9 979.6 208.3 48.4 0
2358.3 2342.2 2312.6 2279 2257.5 2252.2 2254.8 2260.2 2260.2 2271
2295.2 2320.7 2357 2416.1 2507.5 2641.8 2830 3066.5 3362.1 3735.7
4228.8 4887.3 5739.2 6728.3 7749.5 8694.2 9473.6 10016.5 10089 9379.5
7599 4640 1823.5 470.3 135.7 36.3 0
2358.3 2344.9 2316.7 2283.1 2261.6 2256.2 2260.2 2264.3 2268.3 2279
2296.5 2324.7 2370.4 2438.9 2537 2672.8 2864.9 3098.7 3390.3 3755.8
4239.6 4849.7 5587.4 6392.3 7216 8047.8 8836.6 9278.7 8976.4 7795.2
5462.4 2625.7 783.4 294.3 139.8 43 0
2358.3 2348.9 2319.3 2287.1 2269.6 2266.9 2272.3 2283.1 2292.5 2301.9
2314 2338.2 2385.2 2459.1 2569.3 2721.1 2910.6 3140.4 3428 3776
4216.7 4763.7 5404.6 6104.7 6835.8 7625.9 8402.6 8793.6 8382.4 6971.5
4404.9 1730.8 495.9 236.5 126.3 51.1 0
2358.3 2351.6 2320.7 2288.4 2273.7 2272.3 2281.7 2300.5 2316.7 2326.1
2335.5 2359.7 2404 2479.3 2594.8 2757.4 2956.3 3196.8 3492.5 3849.9
4263.8 4778.4 5371 6036.2 6743 7526.4 8272.2 8565.2 8011.5 6219
3407.8 1026.6 313.1 158.6 84.7 33.6 0
2358.3 2350.3 2320.7 2288.4 2273.7 2273.7 2283.1 2300.5 2318 2326.1
2334.1 2354.3 2400 2471.2 2585.4 2744 2941.5 3192.8 3489.8 3828.4
4235.6 4728.7 5318.6 5987.8 6662.4 7445.8 8207.7 8567.9 8100.2 6405.7
3629.5 1140.9 330.6 172 88.7 30.9 0
